Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Pad-Ex® 01 P8 Tablet Computer PAD-EX01P8DZ2SGPC0708256WIF000

PAD-EX01P8DZ2SGPC0708256WIF000
  • Global certificates - a common platform
  • Capacitive multitouch screen
  • Windows® 10 Pro
  • Eighth-generation Intel® Core™ processor
  • Bluetooth® 5.0
  • 11.6 inch widescreen display
  • Can be used in sunlight
  • Accessories and peripheral devices allow a wider range of applications
  • Outstanding wireless connectivity
  • Intel Wireless AC9260
  • 802.11 a/b/g/n/ac
  • 8 MP camera with autofocus and LED flash

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  PAD-EX01P8DZ2SGPC0708256WIF000

Descripción del producto
Pad-Ex 01 DZ2 (Singapore), with camera, i7 processor, 8 GB RAM, 256 GB SSD, Windows 10, 1-D/2-D barcode scanner
Hardware
ProcessorIntel Broadwell i7 (8550 U)
Working memoryRAM 8 GByte
Camera
Front camera2 MP
Main camera8 MP Autofocus
Internal data memory256 GByte
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
KeyOn/off
Volume up / down
Electrical specifications
Battery typeLi-Ion battery 43.8 WH 11.1 V 3950 mAh
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USB2x USB 3.0 (Type-A)
Software
Operating systemWindows® 10 Pro (64 Bit)
LanguagesGerman, English (default)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass1200 g
Dimensions
W x H x D192 mm x 298 mm x 20 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T4 Gc
Ex-Hexagon II 3D Ex ic IIIB T135°C Dc
International approvals
SGS approval
SGS certificateSGSNA/20/SUW/00020X
Approved forClass I, II, III, Division 2, GRPS A-G, T4, T135 °C
Class I, Zone 2, Group IIC T4
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic IIC T4 Gc
Ex ic IIIB T135 °C Dc
Approved forSingapore
General information
Scope of deliveryPad-Ex®
AC Adaptor
Charging cable
Dock Connector with Pass-Through
Hand strap
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: PAD-EX01P8DZ2SGPC0708256WIF000

Informative Literature: PAD-EX01P8DZ2SGPC0708256WIF000

Seleccionar idioma:
LiteratureIdiomaTipo de archivoTamaño
Twopager Pad-Ex 01ENGPDF167 KB

Product Documentation: PAD-EX01P8DZ2SGPC0708256WIF000

Seleccionar idioma:
Safety and Security DocumentationIdiomaTipo de archivoTamaño
Safety Note / SicherheitshinweisALLPDF3227 KB
Safety Note / SicherheitshinweisALLPDF2154 KB

Approvals: PAD-EX01P8DZ2SGPC0708256WIF000

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
SGS CertificateSGSNA/20/SUW/00020XALLPDF838 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5081AALLPDF154 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5126AALLPDF141 KB

Productos asociados: PAD-EX01P8DZ2SGPC0708256WIF000

Accessories
Vehicle dock for Pad-Ex 01 DZ2, D2pa
Charger for BP P01 HC and BP P01 SCpa
Shoulder strap for Pad-Ex 01 DZ2, D2pa
X-strap for Pad-Ex 01 DZ2, D2pa
Stylus pen with fiber tip and coiled cablepa
Hand strap for Pad-Ex 01 DZ2, D2pa
Power Supply (AC Adapter with AC Power Cord EU) for Pad-Ex 01 D2, DZ2pa
AC power cable (US) for Pad-Ex 01pa
AC power cable (UK) for Pad-Ex 01pa
AC power cable (IT) for Pad-Ex 01pa
USB-C to Ethernet Adapterpa
Página de inicio de marketing de Tab-Ex® 02

Todas las tabletas de la serie Tab-Ex® incorporan funciones innovadoras, como la realidad aumentada, que facilitan la implementación de aplicaciones de Industria 4.0/IIoT. Obtenga más información aquí.

¿Busca soluciones móviles que aumenten la productividad y la seguridad? Descubra toda la gama de dispositivos móviles, accesorios y software de la marca ecom de Pepperl+Fuchs...