Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
KSD2-BI-4.2
Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 0.8 W , increase up to 1.0 W in the case of short-circuit on all channels |
Power consumption | 1 W |
Input |
Connection | terminals 1-, 2+, 3-; 4-, 5+, 6- |
Rated values | acc. to EN 60947-5-6 (NAMUR) |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Line fault detection | breakage I < 0.1 mA , short-circuit I > 6 mA |
Output |
Interface | CAN protocol via Power Rail bus |
Connection | Power Rail |
Transfer characteristics |
Switching frequency | ≤ 10 Hz |
Galvanic isolation |
Input/power supply, internal bus | basic insulation acc. to EN 50178, rated insulation voltage 300 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 61326 |
Standard conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50178 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Climatic conditions | IEC 60721 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) |
Mounting | DIN rail mounting |
Classifications
System | Classcode |
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Details:
KSD2-BI-4.2
Product Documentation:
KSD2-BI-4.2
Productos asociados:
KSD2-BI-4.2
Accessories |
|
|
|
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa |
|