Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Supply | ||
---|---|---|
Connection | dz2+, dz4-, dz6 (PE) | |
Rated voltage | 20.4 ... 30 V DC 20.4 ... 26.4 V AC, 48 ... 62 Hz |
|
Power consumption | < 5 VA (AC) < 2.4 W (DC) |
|
Input | ||
Connection | dz22, dz24, dz26, dz28, dz30, dz32 | |
Input voltage | max. 10 V | |
RTD | Pt100, Ni100 | |
Types of measuring | 2-, 3-, 4-wire technology | |
Measurement range | -200 ... 850 °C (-328 ... 1562 °F) (Pt100) (Default setting: 0 ... 100 °C) -60 ... 250 °C (-76 ... 482 °F) (Ni100) |
|
Thermocouples | Typ B, E, J, K, L, N, R, S, T, U, Pallaplat, min. span 3 mV | |
Input current | max. 20 mA | |
Slide-wire sensor | ||
Types of measuring | 2-, 3-, 4-wire technology | |
Transmission range | within rated sensor limits | |
Hysteresis | 0 ... 100 % , within rated sensor limits | |
Compensation (reference junction CJC) | intern/extern | |
mV input | -10 ... 80 mV min. span 3 mV | |
Output | ||
Connection | Output I: d8, d10, d12 Output II: z8, z10, z12 Output III: dz14+, dz16- |
|
Response time | 0.42 ... 0.7 s | |
Output I, II | relay | |
Contact loading | 50 V AC/DC; 30 W resistive load | |
Output III | Analog current output (Voltage input can be activated via soldered jumper) | |
Current range | 0/4 ... 20 mA | |
Voltage range | 0/2 ... 10 V | |
Load | 750 Ω (mA), > 22 kΩ (V) | |
Fault signal | 0 mA/V, 0%, 108%, freezing measurement value, variable default value (effectless with I and U input) | |
Transfer characteristics | ||
Influence of temperature | < 0.1 %/10 K | |
Influence of supply voltage | 0.05 % | |
Linearity | < 0.1 % | |
Galvanic isolation | ||
Input/Output | 1.5 kV (test voltage) | |
Input/power supply | 1.5 kV (test voltage) | |
Output/power supply | 1.5 kV (test voltage) | |
Indicators/settings | ||
Display elements | LED POWER (power supply), one green LED LED STATUS (output status), one yellow LED per channel LED BURN OUT (fault signal), one red LED |
|
Control elements | trimmers at the front side for: - ZERO (factory adjustment zero) - SPAN (factory adjustment span) test socket TEST -, + |
|
Configuration | via RS-485 interface at the front side | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Galvanic isolation | EN 61010 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Relative humidity | max. 90 % non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows d and z provided | |
Mass | approx. 200 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, 3HE, mountable in 19 inch rack | |
Coding | 01/02/07 (see "Notes") | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 02 ATEX 1945 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1/2)GD [EEx ia/ib] IIC/IIB (-10 °C ≤ Tamb ≤ 60 °C) | |
Input | EEx ia/ib IIC/IIB | |
Voltage | 6 V | |
Current | 12 mA | |
Power | 47 mW (trapezoid characteristic curve) | |
Internal capacitance | 150 nF | |
Supply | ||
Maximum safe voltage | 250 V eff (Attention! Um is no rated voltage.) |
|
Galvanic isolation | ||
Input/Output | safe galvanical isolation acc. to EN50020:2002, voltage peak value 375 V | |
Input/power supply | safe galvanical isolation acc. to EN50020:2002, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997+A1 +A2, EN 50020:2002 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Datasheet | Tipo de archivo | Tamaño |
---|---|---|
Datasheet EU137A | 195 KB | |
Datenblatt EU137A | 198 KB |
Instruction leaflets | Tipo de archivo | Tamaño |
---|---|---|
Instruction Manual EU137A / Betriebsanleitung EU137A | 1108 KB |
Commissioning files | Tipo de archivo | Tamaño |
---|---|---|
Parameterization Software / Parametriersoftware | ZIP | 41730 KB |