9-2-2021Standardized Remote I/O Field Units for Zone 1/21 Applications Now Available

Pepperl+Fuchs now combines its proven FB remote I/O system withenclosures from the innovative GR series made from glass fiber reinforced polyester. The result is a range of four standardized remote I/O field units, which offer maximum flexibility and are certified for applications in Zone 1/21 explosion hazardous environments. These new field units are equipped with plug-in slots for either 10 or 12 dual width I/O modules or for 20 or 24 single width I/O modules. Any I/O module can be inserted into any slot, enabling a combination of I/O types in one remote I/O field unit. Depending on the field unit, the fieldbus and power supply are equipped with redundant connections.

FB Remote I/O System—Trusted Technology from the Explosion Protection Experts
Users can find suitable input and output modules of the FB remote I/O system from Pepperl+Fuchs for almost all field applications in hazardous areas, such as for water flow transmitters, valve positioners, pressure transducers, or temperature transmitters. Thermocouples, resistance temperature detectors (RTDs), mechanical contacts, and visual or audible alarms are also supported by the FB remote I/O system.

GR Series—One Enclosure, Numerous Applications
The GR series covers a range of IP66 enclosures made from glass fiber reinforced polyester. Its unique design makes mounting remarkably easy: decoupled installation steps allow even large and heavy enclosures to be installed by just one person. The glass fiber reinforced polyester is anti-static and resistant against hard impacts. Furthermore, the UV stabilized material does not degrade and provides optimal corrosion resistance. Cable glands from Pepperl+Fuchs’ own stock complete the “one-stop shopping” experience.
Get Your Individual Remote I/O Solution!
Contact our experts in the worldwide Solution Engineering Centers (SEC), who will happily assist you with configuring your individual solution―consisting of remote I/O modules and enclosures. During the engineering and implementation phase everything is taken care of: from drafting the proposal and initial solution to engineering and designing the complete solution, including certification. We always work in close collaboration with you.
Highlights of Remote I/O Field Stations
- Four standardized remote I/O field units for different application requirements
- Certified for Zone 1/21 explosion hazardous environments
- Enabling mixture of I/O types in one field unit
- Suitable input and output modules for almost field applications available
- Easy-to-install, durable GRP enclosures from the innovative GR series
- Global support and solution customizing by Pepperl+Fuchs’ Solution Engineering Centers (SEC)

