Selecteer uw land
12-11-2026Your Press Kit for SPS 2026

In this press kit:
- Ethernet-APL for brownfield plants: Digitize existing field installations step by step.
- HMI solutions for chemical and pharmaceutical production: Operator concepts tailored to processes and operating conditions.
- IQH4 and IQT4 HF RFID devices: Flexible form factors and read/write ranges of up to 300 mm.
- IUH1-F720 UHF RFID read/write device: Compact design, typical read ranges of around 6 m, and detection of up to 200 tags.
- PXV with IO-Link: Absolute positioning with diagnostic data for greater process transparency and support for predictive maintenance.
- R2400 LiDAR sensor: Precise environmental data for mobile robot navigation and transfer maneuvers.
- Tab-IND industrial tablets: Tablets that can be adapted to different applications with accessories and SmartBacks.