SMART-EX203* SmartphoneSmart-Ex® 203

Smartphone Smart-Ex 203, Android, for use in hazardous areas or location in Zone 2/22 or Division 2

Belangrijkste voordelen in één oogopslag

  • 5G and Wi-Fi 6 connectivity
  • Large 6.3-inch display, optimized for AR applications and digital workflows
  • Dual-SIM capability with eSIM and Nano-SIM
  • Fingerprint sensor ensures secure biometrics authentication
  • Glove mode and smart call handling for seamless operation
  • High-resolution 48-MP rear camera with autofocus and LED flash
  • Additional interface supports expansion with accessories such as the SM-Ex S203 SR scanning module

Meer weergeven

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Opmerking

Alle productgerelateerde documenten, zoals certificaten, conformiteitsverklaringen, enzovoort, die vóór de omzetting onder de naam Pepperl+Fuchs GmbH of Pepperl+Fuchs AG zijn afgegeven, zijn ook van toepassing op Pepperl+Fuchs SE.

EN
  • EN
  • DE
Algemene opmerkingen