Keyboard + Mouse

Intrinsically safe PC keyboards for use in hazardous areas

The membrane keyboards of the TASTEX product line are PC-compatible via PS/2 and feature 105 short-stroke keys, including the 'Windows' keys. The keyboard layout is available in several country variants.

TASTEX is intrinsically safe and designed for use in explosion hazardous areas according to ATEX II 2G (zone 1). The front plate is ingress protected IP65.

The following variants are available:

  • EXTA-K1 without integrated mouse
  • EXTA-K3 with integrated trackball mouse
  • EXTA-K4 with integrated touchpad

Intrinsically safe PC keyboards for use in hazardous areas

The PC-compatible Exi keyboards in the TASTEX product series are designed for use in hazardous areas (Zones 1, 2 and 22) and comply with the IP 65 degree of protection.