Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
RFID Transponder |
General specifications | ||
---|---|---|
Operating frequency | 902 ... 928 MHz | |
Polarization | linear | |
Memory | ||
Chip Type | Higgs-3 (Alien) | |
Memory Bank 00 (Reserved) | 64 Bit | |
Memory Bank 01 (EPC/UII) | 96 ... 480 Bit | |
Memory Bank 10 (TID) | 96 Bit | |
Memory Bank 11 (User memory) | 512 Bit | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 50 years @ 77 °C (170.6 °F) | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 302208 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
|
Storage temperature | -40 ... 150 °C (-40 ... 302 °F) ... 220 °C ( ... 428 °F) (72 hours) ... 250 °C ( ... 482 °F) (2 hours) |
|
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Housing | Polymer | |
Installation | ||
In metal | yes | |
Mass | 8 g | |
Dimensions | ||
Height | 4.6 mm | |
Diameter | 10 mm | |
Diameter tolerance | + 0.3 mm | |
Construction type | Cylindrical | |
Note | observe mounting instructions |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Brief instructions | ENG | 73 KB |
Declaration of Conformity | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Declaración de conformidad UE | TDOC-5598DSPA | SPA | 196 KB |