Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Mechanical specifications | ||
---|---|---|
Dimensions | ||
Height | 174 mm | |
Width | 218 mm | |
Depth | 128 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27040790 |
ECLASS 12.0 | 27040790 |
ECLASS 11.0 | 27040790 |
ECLASS 10.0.1 | 27040790 |
ECLASS 9.0 | 27040790 |
ECLASS 8.0 | 27049090 |
ECLASS 5.1 | 27049090 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Manuals | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual | ENG | 5993 KB |