Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Supply | ||
---|---|---|
Connection | terminals 1, 4 (L); 2, 5 (N), PE | |
Rated voltage | 85 ... 253 V AC | |
Power dissipation | 21 VA | |
Power consumption | 53 VA | |
Output | ||
Connection | terminals 10+, 12+, 14+, 16+, 11-, 13-, 15-, 17- | |
Voltage | 8.7 ... 9.5 V DC | |
Power | 8.5 W per channel | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326 | |
Low voltage | ||
Directive 73/23/EEC | EN 50178 | |
Standard conformity | ||
Explosion protection | EN 50014, EN 50018, EN 50019, EN 50020 | |
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50020 | |
Degree of protection | IEC 60529 | |
Climatic conditions | IEC 60721 | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -20 ... 100 °C (-4 ... 212 °F) | |
Mechanical specifications | ||
Connection type | Terminals | |
Core cross section | max. 2.5 mm2 | |
Degree of protection | IP65 | |
Mass | 5360 g | |
Dimensions | ||
Height | 128 mm | |
Width | 218 mm | |
Length | 260 mm | |
Mounting | wall mounting | |
Tightening torque of clamping screws | 0.4 Nm | |
Data for application in connection with hazardous areas | ||
Certificate | BVS 98.D.2017X , for additional certificates see www.pepperl-fuchs.com | |
Marking | EEx de [ib] IIC T4 | |
Supply | 85 ... 253 V AC | |
Maximum safe voltage | 253 V AC | |
Output | ||
Voltage | 9.5 V | |
Current | 1 A | |
Power | 9.5 W | |
External capacitance | 500 nF | |
External inductance | 8 µH | |
Galvanic isolation | ||
Output/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output/Output | no electrical isolation |
System | Classcode |
---|---|
ECLASS 13.0 | 27040790 |
ECLASS 12.0 | 27040790 |
ECLASS 11.0 | 27040790 |
ECLASS 10.0.1 | 27040790 |
ECLASS 9.0 | 27040790 |
ECLASS 8.0 | 27049090 |
ECLASS 5.1 | 27049090 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |