Assistance gamme Détecteurs industriels
Tél.: +33 1 60 92 13 13
Fax : +33 1 60 92 13 25
Support en ligne pour la protection contre le risque d’explosion
Tél.: +33 1 60 92 13 14
Fax:  +33 1 60 92 13 25
Non disponible à la vente
Non disponible à la vente

Safety light grid with integrated control unit SLPC65-2/31

SLPC65-2/31
  • Sensing range up to 65 m
  • 2-radial design
  • Beam spacing 500 mm
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Usable with or without start/restart disable
  • Integrated relay monitor
  • 7-segment diagnostic display
  • Integrated function display
  • Operating reserve indication
  • OSSD outputs as semiconductor or relay outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Téléchargez ici la fiche technique complète en PDF:


Caractéristiques techniques  SLPC65-2/31

System components
EmitterSLP65-2-T
ReceiverSLPC65-2-R/31
General specifications
Effective detection range12 ... 65 m
Light sourceLED
Light typemodulated visible red light
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
MarkingCE
Target sizestatic: 32 mm
dynamic: 50 mm (at v = 1.6 m/s of the obstacle)
Beam spacing500 mm
Number of beams2
Operating modeStart/restart disable, relay monitor,
Opening angle< 5 °
Functional safety related parameters
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd3.54 E-9
B10dsee instruction manuals
Type4
Indicators/operating means
Diagnostics indicator7-segment display
Function indicatorLED red: per receiver channel
off: interruption
flashes: receiver
continuously on: reception with sufficient stability control
on the front plate: LED red: OSSD off
LED green: OSSD on
Stability alarm indicatorLED red next to receiver flashes
Control elements10 DIP switch in receiver terminal compartment
Electrical specifications
Operating voltage24 V DC -15% / +25% , galvanically isolated
No-load supply currentmax. 250 mA
Protection classIII , IEC 61140
Input
Activation currentapprox. 10 mA
Activation time0.03 ... 1 s
Test inputReset-input for system test
Function inputRelay monitor, start release
Output
Stability alarm output1 PNP, +UB -2 V, max. 300 mA
Safety output2 relay outputs, force-guided NO-contact
Signal output1 PNP each, max. 300 mA for start readiness, OSSD on, OSSD off
Switching voltage20 ... 60 V DC, 12 ... 25 V AC rms
Switching current0.01 ... 2 A
Switching power100 VA
Response time40 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
ApprovalsTÜV SÜD
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
ConnectionM16 cable gland ,
terminal compartment with cage-terminals, M12-connector for emitter
Connection optionsFurther electrical connection options on request:
Connector DIN 43 651 Hirschmann, emitter: 6-pin+PE, receiver: 11-pin+PE
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
MassPer 2300 g

Classifications

SystemClasscode
ECLASS 13.027272703
ECLASS 12.027272703
ECLASS 11.027272703
ECLASS 10.0.127272703
ECLASS 9.027272703
ECLASS 8.027272703
ECLASS 5.127272703
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLPC65-2/31

Product Documentation: SLPC65-2/31

Language Selection:
Safety and Security DocumentationLangueType de fichierTaille
Instruction Manual Safety light grid SLP/SLPC SLP/SLPCMENGPDF1421 KB

Design / Simulation: SLPC65-2/31

Language Selection:
CADLangueType de fichierTaille
CAD 3-D / CAD 3-DALLSTP131 KB
CAD 3-D additional / CAD 3-D additionalALLSTP161 KB

Approvals: SLPC65-2/31

Language Selection:
CertificatesIdentificationLangueType de fichierTaille
/cert/cert1317d.pdfZ10 020068 0081ALLPDF123 KB
/cert/cert1511b.pdfU8V 020068 0085ALLPDF205 KB

Software: SLPC65-2/31

Language Selection:
Software ToolsParutionType de fichierTaille
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB
Centre de sécurité fonctionnelle de Pepperl+Fuchs

Plusieurs centaines de produits ayant fait l'objet d'une évaluation SIL/PL, des outils gratuits et des brochures au même endroit : le « Centre de sécurité fonctionnelle » est votre point de départ lorsque vous devez mettre en œuvre des fonctions de sécurité.