Establishing reliable and interference-free communication between the control room and employees in noisy environments requires headsets that are specially designed for such environments. The wired and Bluetooth® headsets are certified in accordance with ATEX, IECEx and CSA directives and are suitable for use in harsh environments and potentially explosive atmospheres such as in the oil and gas industry. They combine optimum hearing protection with high attenuation values and particularly pleasant wearing comfort. Users can choose between standard headsets, headsets with helmet attachment or headsets with neck attachment, which are ideal for wearing a helmet without having to be directly connected to it.

Approved for: ATEX, CSA, IECEx, Zone 1/21 and Div. 1