Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Digital Output with Shutdown Input FB6210E

FB6210E
  • 4-channel
  • Outputs Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Line fault detection (LFD)
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog
  • Output with bus-independent safety shutdown input

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  FB6210E

Slots
Occupied slots2
Supply
Connectionbackplane bus / booster terminals
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power consumption0.6 W at power supply
5 W if 24 V booster voltage
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital output
Number of channels4
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 9+, 10-; channel II: 11+, 12-; channel III: 13+, 14-; channel IV: 15+, 16-
Current limit55 mA
Internal resistor370 Ω
Open loop voltage24.5 V
Line fault detectioncan be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 175 Ω
Open-circuit> 6 kΩ
Response time10 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Reaction time10 s
Indicators/settings
LED indicatorLED green: supply
LED red: line fault , red flashing: communication error
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Output
Voltage27.8 V
Current90.4 mA
Power629 mW
Internal capacitance2.5 nF
Internal inductance0 mH
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
ATEX approvalPTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB6210E

Product Documentation: FB6210E

Seleccionar idioma:
Product informationIdiomaTipo de archivoTamaño
Selection table - Solenoid driver/valve combinationsENGPDF299 KB
Safety and Security Documentation
Manual de instruccionesSPAPDF144 KB
Manuals
FB Hardware ManualENGPDF9157 KB

Design / Simulation: FB6210E

Seleccionar idioma:
CAEIdiomaTipo de archivoTamaño
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ148 KB

Approvals: FB6210E

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UALLPDF2619 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-1057DSPASPAPDF1139 KB