Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Field Unit, Polyester (GRP) |
Slots | ||
---|---|---|
Bus coupler | 0 | |
Bus termination | 0 | |
Supply | 1 | |
I/O modules (single width) | max. 24 | |
I/O modules (dual width) | max. 12 | |
Supply | ||
Connection | screw terminals, max. 10 mm2 | |
Rated voltage | 24 V DC/115 V AC/230 V AC , depends on power supply | |
Redundancy | no | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012 | |
Conformity | ||
Degree of protection | EN 60529 | |
Impact resistance | EN 60079-0 | |
Ambient conditions | ||
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Impact resistance | 7J | |
Mechanical specifications | ||
Enclosure cover | detachable cover with retaining screws | |
Degree of protection | IP66 | |
Cable entry | power supply (Ex e): 2 x M25 (∅ 10 mm ... 18 mm) system (Ex e): 1 x M20 (∅ 6 mm ... 12 mm) field signals (Ex i): 65 x M16 (∅ 4 mm ... 8 mm) |
|
Material | ||
Housing | carbon loaded, antistatic glass-fiber reinforced polyester (GRP) | |
Surface | inherent color black | |
Cable gland | Polyamide (PA) | |
Seal | housing: foamed silicone cable gland: chloroprene |
|
Material thickness | enclosure body: 6 mm enclosure cover: 4 mm |
|
Mass | approx. 19 kg , without modules | |
Dimensions | (W x H x D) 600 x 480 x 241.5 mm |
|
Height | 480 mm | |
Width | 600 mm | |
Depth | 241.5 mm | |
Mounting | thru-holes Ø7.0 mm | |
Grounding | M6 internal/external brass nickel-plated grounding bolt | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1075 X | |
Marking | II 2(1)G Ex db eb ia mb q [ia Ga/ib] IIC T4 Gb II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2018 , EN 60079-1:2014 , EN 60079-5:2015 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-18:2015 , EN 60079-31:2014 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC000200 |
ETIM 8.0 | EC000200 |
ETIM 7.0 | EC000200 |
ETIM 6.0 | EC000200 |
ETIM 5.0 | EC000200 |
UNSPSC 12.1 | 39121008 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB |
Safety and Security Documentation | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual de instrucciones | SPA | 140 KB | |
Manuals | |||
Manual | ENG | 808 KB | |
FB Hardware Manual | ENG | 9157 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 (1) GD | PTB 97 ATEX 1075 X | ALL | 639 KB | |
Worldwide PTB IECEx Certificate of Conformity Certificate | IECEx PTB 18.0036X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2430C | ALL | 101 KB |