Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
G5 Ex module 4 valve outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
EC-Type Examination Certificate | DMT 99 ATEX E 072 | |
Group, category, type of protection | II (1GD)2G EEx em [ia] IIB/IIC T4 Intrinsically safe input and output circuits can be laid in the 1G and 1D category areas. |
|
Indicators/operating means | ||
LED PWR/CHK | dual-LED green/red green: AS-Interface voltage, normal operation red: communication error or address 0 |
|
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V PELV from AS-Interface | |
Rated operating current | ≤ 250 mA | |
Maximum safe voltage | 40 V | |
Output | ||
Number/Type | 4 outputs EEx ia IIC for controlling intrinsically safe valves | |
Values in accordance with EC-Type Examination Certificate | ||
Voltage | ≤ 28 V DC | |
Current | ≤ 110 mA | |
Power | ≤ 770 mW | |
Internal resistor | ≥ 258 Ω | |
Type of protection | ||
External capacitance | ||
External inductance | ||
Nominal values | (typically) | |
Open loop voltage | 26 V | |
Short-circuit current | 50 mA | |
Internal resistor | 270 Ω | |
Curve angle points (nominal values) | 12.5 V DC, 50 mA | |
Programming instructions | ||
Profile | S-8.F | |
IO code | 8 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0/P1 | (Output conditions on failure of the AS-Interface communication) 0/0 Outputs old value 0/1 outputs not controlled 1/0 outputs controlled 1/1 outputs not controlled |
|
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 according to EN 60529 | |
Connection | screw terminals | |
Mass | 1.5 kg | |
Mounting | screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Módulo de armario de conmutación AS-Interface KE5 – Manejo sencillo y manipulación mejorada
El diseño único de la carcasas del nuevo módulo de armario de conmutación KE5 permite una visibilidad superior y simplifica el montaje, cableado y mantenimiento dentro de los armarios de conmutación y cajas de conexiones.