Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Printed circuit board module 4 inputs / 3 outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 20 mA (without sensors) | |
Protection class | III | |
Input | ||
Number/Type | 4 inputs for mechanical contacts | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | ||
0 (unattenuated) | ≤ 1 mA | |
1 (attenuated) | ≥ 5 mA | |
Output | ||
Number/Type | 3 electronic outputs, PNP | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current | ≤ 80 mA per output, ≤ 80 mA total | |
Programming instructions | ||
Profile | S-7.A.E | |
IO code | 7 | |
ID code | A | |
ID2 code | E | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 (completely fitted) according to EN 60529 | |
Connection | solder pins |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Módulo de armario de conmutación AS-Interface KE5 – Manejo sencillo y manipulación mejorada
El diseño único de la carcasas del nuevo módulo de armario de conmutación KE5 permite una visibilidad superior y simplifica el montaje, cableado y mantenimiento dentro de los armarios de conmutación y cajas de conexiones.