Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descripción del producto |
---|
G2 flat module for motor starter 2 inputs/2 electronic outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V2.1 | |
Required master specification | ≥ V2.0 | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor supply |
|
LED PWR | AS-Interface voltage; LED green | |
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); 2 LED yellow | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 30 mA (without sensors) / max. 180 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current loading capacity | ≤ 150 mA (TB ≤ 40 °C), ≤ 120 mA (TB ≤ 60 °C), short-circuit protected |
|
Input current | ≤ 8 mA (limited internally) | |
Switching point | ||
0 (unattenuated) | ≤ 1.5 mA | |
1 (attenuated) | ≥ 4.5 mA | |
Output | ||
Number/Type | 2 electronic outputs, PNP | |
Supply | from AS-Interface | |
Current | limited by the current loading capacity of the module | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999 | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2001 | |
Emitted interference | EN 61000-6-4:2001 | |
AS-Interface | EN 50295:1999 | |
Input | EN 61131-2 | |
Degree of protection | EN 60529 | |
Programming instructions | ||
Profile | S-3.F | |
IO code | 3 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
|
Mass | 100 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Datasheet | Tipo de archivo | Tamaño |
---|---|---|
Datasheet VAA-2*EA-G2-ZE/E2 | 241 KB | |
Fiche de données VAA-2*EA-G2-ZE/E2 | 303 KB | |
Datenblatt VAA-2*EA-G2-ZE/E2 | 209 KB |
Instruction leaflets | Tipo de archivo | Tamaño |
---|---|---|
Instruction leaflet / Beipackzettel | 225 KB |
CAD | Tipo de archivo | Tamaño |
---|---|---|
CAD 3-D / CAD 3-D | STP | 149 KB |
Certificates | Tipo de archivo | Tamaño |
---|---|---|
Worldwide AS-International Association AS-Interface | 608 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
Módulo de armario de conmutación AS-Interface KE5 – Manejo sencillo y manipulación mejorada
El diseño único de la carcasas del nuevo módulo de armario de conmutación KE5 permite una visibilidad superior y simplifica el montaje, cableado y mantenimiento dentro de los armarios de conmutación y cajas de conexiones.