Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Handheld programming device |
Indicators/operating means | ||
---|---|---|
Display | LC display, 4-line for every 16 characters | |
Keyboard | membrane keys, 45 keys | |
Electrical specifications | ||
Power supply | 4.8-6 V, 0.5 Ah; cell or battery operating time with battery programming: 8 h |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP52 according to EN 60529 | |
Mass | approx. 700 g (including battery) |
System | Classcode |
---|---|
ECLASS 13.0 | 19200504 |
ECLASS 12.0 | 19200504 |
ECLASS 11.0 | 19200504 |
ECLASS 10.0.1 | 19200504 |
ECLASS 9.0 | 19200504 |
ECLASS 8.0 | 27279211 |
ECLASS 5.1 | 27279211 |
ETIM 9.0 | EC001418 |
ETIM 8.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41113650 |