Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

No disponible para compra

Este producto ha sido sustituido.Ir al producto de sustitución LB3106A
No disponible para compra
No disponible para compra

HART Transmitter Power Supply LB3106A

LB3106A
  • 4-channel
  • Inputs Ex ia
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Power supply for 2-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD): one LED per channel
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  LB3106A

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power dissipation1.5 W
Power consumption3 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog input
Number of channels4
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection2-wire transmitter (HART):
supply circuit: channel I 1+, 2-, channel II 3+, 4-, channel III 5+, 6-, channel IV 7+, 8-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω
Conversion timemax. 100 ms
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableyes
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Refresh time100 ms
Indicators/settings
LED indicatorPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 90 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificateBVS 11 ATEX E 116 X
MarkingEx-Hexagon II 3(1) G Ex nA [ia Ga] IIC T4 Gc
Ex-Hexagon I (M1) [Ex ia Ma] I
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Supply
Voltage27 V
Current87 mA
Power575 mW (linear characteristic)
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
EN 60079-26:2007
EN 61241-11:2006
International approvals
ATEX approvalBVS 11 ATEX E 116X
UL approvalE106378
IECEx approvalBVS 11.0068X
Approved forEx nAc [ia] IIC T4
[Ex ia] IIIC
[Ex ia] I
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB3106A

Product Documentation: LB3106A

Seleccionar idioma:
ManualsIdiomaTipo de archivoTamaño
ManualENGPDF5367 KB

Design / Simulation: LB3106A

Seleccionar idioma:
CAEIdiomaTipo de archivoTamaño
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ167 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB3106A

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
DEKRA EXAM IECEx ia IECEx nAIECEx BVS 11.0068XALLLINK---
Europe DEKRA EXAM ATEX Category see certificateBVS 11 ATEX E 116 XALLPDF3874 KB
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) GCML 21UKEX2659XALLPDF137 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF220 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1039CALLPDF2040 KB
Pasarela PROFINET

La nueva pasarela PROFINET de E/S remota de Pepperl+Fuchs para Zona 2, Clase I, Div. 2 certificada abre la puerta a las aplicaciones de la Industria 4.0 en las industrias de procesos.