General specifications |
AS-Interface specification | V3.0 |
PLC-Functionality | activateable |
Duplicate address detection | from AS-Interface slaves |
Earth fault detection | integrated |
EMC monitoring | integrated |
Diagnostics function | Extended function via display |
Data decoupling | integrated |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source |
Indicators/operating means |
Display | Illuminated graphical LC display for addressing and error messages |
LED ETHERNET | ethernet active; LED green |
LED AS-i ACTIVE | AS-Interface operation normal; LED green |
LED CONFIG ERR | configuration error; LED red |
LED PRG ENABLE | autom. programming; LED green |
LED POWER | voltage ON; LED green |
LED PRJ MODE | projecting mode active; LED yellow |
LED U AS-i | AS-Interface voltage; LED green |
Button | 4 |
Switch SET | Selection and setting of a slave address |
OK button | Mode selection traditional-graphical/confirmation |
Button MODE | Mode selection PRJ-operation/save configuration/cursor |
ESC button | Mode selection traditional-graphical/cancel |
Electrical specifications |
Insulation voltage | ≥ 500 V |
Rated operating voltage | from AS-Interface |
Rated operating current | ≤ 250 mA PELV |
Power supply | max. 4 A per AS-Interface circuit |
Interface 1 |
Interface type | PROFINET IO device (IRT) |
Physical | 2 x RJ-45 |
Protocol | Media Redundancy Protocol (MRP) |
Transfer rate | 10 MBit/s / 100 MBit/s , Automatic baud rate detection |
Interface 2 |
Interface type | RS 232, serial Diagnostic Interface |
Transfer rate | 19,2 kBit/s |
Interface 3 |
Interface type | Chip card slot |
Connection |
PROFINET | RJ-45 |
AS-Interface | removable spring clamp terminals |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 |
Standard conformity |
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2007 |
Degree of protection | EN 60529:2000 |
AS-Interface | EN 62026-2:2013 |
Shock resistance | EN 61131-2:2004 |
Approvals and certificates |
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Material | |
| Housing | Stainless steel |
Mass | 500 g |
Dimensions | |
| Height | 120 mm |
| Width | 85 mm |
| Length | 76 mm |
Construction type | Low profile housing , Stainless steel |