Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
SK-Profibus-DP/MPI-10(Netlink)
Supply |
Rated voltage | 24 V DC |
Electrical specifications |
Current consumption | 50 mA |
Ambient conditions |
Operating temperature | 0 ... 50 °C (32 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | 140 g |
Dimensions | 65 mm x 48 mm x 16 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 19200390 |
ECLASS 12.0 | 19200390 |
ECLASS 11.0 | 19200390 |
ECLASS 10.0.1 | 19200390 |
ECLASS 9.0 | 19200390 |
ECLASS 8.0 | 19200390 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Details:
SK-Profibus-DP/MPI-10(Netlink)
Product Documentation:
SK-Profibus-DP/MPI-10(Netlink)
Software:
SK-Profibus-DP/MPI-10(Netlink)