Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Power Supply PSU-IDMx60-*

PSU-IDMx60-*
  • AC and DC power supplies for IDM-Z1-* handheld readers and base station
  • Enable operation in Zone 1/21
  • Sturdy aluminum housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  PSU-IDMx60-*

Descripción del producto
Power supply for IDM* handheld readers and base stations
General specifications
TypePower Supply
Supply
Power consumptionDC: 7.1 W
AC: 16 W , 50 ... 60 Hz
Electrical specifications
Operating voltageDC: 24 V DC typical , 18 ... 30 V DC voltage range
AC: 230 V AC typical , 90 ... 253 V AC voltage range
Interface
Interface typedepends on model
field side (Ex e) : RS-232 / RS-422 or USB
reader side : RS-232 or USB
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Ambient conditions
Operating temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Relative humidity95 % non-condensing
Mechanical specifications
Degree of protectionIP64
Cablepower supply cable: 0.2 ... 2.5 mm2 (24 AWG ... 14 AWG), 3 pin
data cable: 0.2 ... 2.5 m2 (24 AWG ... 14 AWG), 3 pin or 4 pin (depending on the model)
Lengthmax. 15 m or 5 m, depending on the model
Massapprox. 3.1 kg
Dimensions140 mm x 250 mm x 56 mm (W x H x D)
Data for application in connection with hazardous areas
EU-type examination certificateIBExU18ATEX1051
IECEx IBE 18.0010
MarkingEx-Hexagon II 2G Ex eb q [ib IIC/IIB] IIC T4 Gb
Ex-Hexagon II 2D Ex tb [ib] IIIC T135 °C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013
EN 60079-5:2015
EN 60079-7:2015
EN 60079-11:2012
EN 60079-31:2014
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002542
ETIM 8.0EC002542
ETIM 7.0EC002542
ETIM 6.0EC002542
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: PSU-IDMx60-*

Product Documentation: PSU-IDMx60-*

Seleccionar idioma:
ManualsIdiomaTipo de archivoTamaño
Manual PSU-IDM160-BD-1D-J1-*-N0, PSU-IDM260-D-2D-J1-*-S-N0ENGPDF1133 KB

Approvals: PSU-IDMx60-*

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
/cert/cert5807.pdflBExU2OATEXI l04ALLPDF404 KB
IECEx Certificate of ConformityIECEx IBE 20.0024ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4805ALLPDF158 KB

Productos asociados: PSU-IDMx60-*

Accessories
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Connection cable for IDM-Zx-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Zx-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1/21 and Zone 2/22 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1 + 21 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1 + 21 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Connection cable for IDM-Zx-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Zx-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1/21 and Zone 2/22 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa