Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Power supply for BTC12 Industrial thin client |
General specifications | ||
---|---|---|
Type | Switching power supply, class I | |
Corresponds to | FSP065-REBN2 from manufacturer FSP Group Inc. | |
MTBF | 100000 h confidence level 90% at 25 °C | |
Supply | ||
Input voltage range | 100 ... 240 V AC | |
Input current | 1.5 A | |
Output | ||
Connection | Connection AC: C6, Class 1 Connection DC: 5.5 / 2.5 DC jack, lockable |
|
Output rated operating current | 3.42 A (at typical voltage, 0 ... 40 °C) | |
Output voltage | 19 V (18.05 ... 19.95 V DC) | |
Power | 65 W (at typical voltage, 0 ... 40 °C) | |
Directive conformity | ||
Electromagnetic compatibility | Electrostatic discharge (ESD): EN 61000-4-2, Level 4 Electrical fast transient test (EFT): IEC 61000-4-4, Level 2 Surge immunity requirement: IEC 61000-4-5, Level 3 Electromagnetic compatibility: EN 55022/CISPR 22 (Class B) |
|
Directive 2014/30/EU | EN 55022:2010+AC:2011 EN 55032:2012+AC:2013 Class B EN 55024:2010 IEC 61000-3-2:2014 IEC 61000-3-3:2013 |
|
Low voltage | ||
Directive 2014/35/EU | IEC 60950-1:2006+A11+A1+A12+A2 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012 | |
Ambient conditions | ||
Operating temperature | 0 ... 40 °C, 100 % load 50 °C, 70 % load 60 °C, 60 % load |
|
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Relative humidity | operating: 10 ... 90 % storage: 5 ... 95 % |
|
Altitude | 5000 m above MSL | |
Mechanical specifications | ||
Dimensions | 108.3 mm x 46.3 mm x 30 mm (l x w x h) | |
International approvals | ||
Approved for | CE, FCC, UL/cUL listed, CCC, TÜV/GS | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |