General specifications |
Suitable components | backplane LB9025A , LB8105* , LB8106* , LB8108* , LB8109* , LB8107* |
Slots |
Bus coupler | 1 |
Supply | 1 |
I/O modules (single width) | max. 8 |
I/O modules (dual width) | max. 4 |
Supply |
Maximum safe voltage Um | 60 V DC (SELV/PELV) |
Input voltage range | 18 ... 32 V DC (SELV/PELV) |
Redundancy | no |
Fieldbus connection |
Fieldbus type | PROFIBUS DP/DP-V1 or MODBUS RTU , depends on bus coupler |
Redundancy | no |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2006 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Relative humidity | 95 % non-condensing |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 1010 g |
Dimensions | (W x H x D) 275 x 127 x 80 mm (10.8 x 5 x 3.15 inch) , without modules |
| Height | 127 mm |
| Width | 275 mm |
| Depth | 80 mm |
Data for application in connection with hazardous areas |
Certificate | PF 08 CERT 1234 X |
| Marking | II 3 G Ex nA IIC T4 Gc |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2009 EN 60079-15:2010
|
International approvals |
ATEX approval | PF 08 CERT 1234 X |
UL approval | E106378 |
| Control drawing | 116-0321 |
| Approved for | cUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G |
IECEx approval | BVS 09.0037X |
| Approved for | Ex nA IIC T4 Gc |
EAC approval | Russia: RU C-IT.MIII06.B.00129 |
Marine approval | |
| Lloyd Register | 15/20021 |
| DNV GL Marine | TAA0000034 |
| American Bureau of Shipping | T1450280/UN |
| Bureau Veritas Marine | 22449/B0 BV |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |