Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Versatile, low-profile HMI systems for a broad range of Zone 2 and Div. 2 industrial applications

VisuNet INDs combine one of four communication technologies with a sleek housing. The workstations are sealed without vents or fans, and angled surfaces are designed to prevent liquid from accumulating after washdown or other cleaning procedures. Available in 316L stainless steel or painted mild steel, all connectivity takes place through the rear junction box.

The VisuNet IND system is globally certified for ATEX & IECEx Zone 2 and Class I, Div. 2. A slim, 3 inch (86 mm) deep enclosure protects all available display sizes: 15 inch (38.1 cm), 19 inch (48.3 cm), 21.5 (54.6 cm), and 22 inch (55.8 cm).


Typical Applications

The VisuNet IND is designed for industrial environments. With an extended temperature range of -20 °C up to +50 °C, it can be installed either indoor or outdoor in shaded environments. Thus, it can perfectly support paperless operation in truck loading facilities where special software solutions enable automated, order-based loading. The VisuNet IND is used to collect the data in the system and control the assets in the field. Learn more about the benefits of the VisuNet IND in applications like this. 

Servicio de actualización

Como usuario del software de thin client de Pepperl+Fuchs, puede disfrutar de nuestro nuevo servicio.

Suscribirse

Permítanos informarle tan pronto como esté disponible una nueva actualización de software.