Serviceline Industrial Sensors
Serviceline Explosion Protection

Digital Down to the Sensor Level

Consistent communication

  • Full use of sensor intelligence and functions
  • Simultaneous transfer of process and service data
    (parameter and diagnostic data)
  • Measured values and data are available to higher-level systems without restriction

Fieldbus neutrality

  • The IO-Link interface is compatible with existing fieldbuses
  • No interference with existing fieldbus topologies
  • IO-Link sensors from Pepperl+Fuchs work well with any system

センサレベルまでのデジタルIOリンクを使用


センサレベルまでのデジタルIOリンクを使用

Standard sensor/actuator cables

  • Connection between the sensor and master is established using a simple standard 3-wire cable
  • Existing connection topologies are retained
  • No special cable or connectors are required

Mixed operation is possible

  • In addition to IO-Link sensors, conventional binary sensors can be connected to the IO-Link master
  • Backwards compatible with standard digital input/binary sensor