注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
DeviceNet/CANopen bus cable, M12 to open cable end, 5-pin PUR cable |
General specifications | ||
---|---|---|
Number of pins | 5 | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Insulation resistance | min. 100 MΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Flammability | UL 1581 Section 1060; IEC 60332-1-2:2004 | |
Specification | connector M12 x 1 : IEC 61076-2-101 | |
Approvals and certificates | ||
UL approval | AWM Style 21198 | |
Maximum permissible operating voltage | max. 300 V | |
Maximum permissible ambient temperature | max. 80 °C (max. 176 °F) | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 70 °C (-4 ... 158 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65/IP67 | |
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Zinc diecast, nickel-plated | |
Seal | NBR | |
Core insulation | PE | |
Cable | 2 pairs, each with 2 leads, wrapped around a drain wire Pair shield: aluminum laminated polyester film |
|
Sheath diameter | ∅ 6.7 mm | |
Bending radius | > 10 x cable diameter, moving > 10 x cable diameter, fixed |
|
Color | violet | |
Cores | 2 x 0.25 mm2 / 24 AWG (signal line) 2 x 0.34 mm2 / 22 AWG (power supply) 1 x 0.34 mm2 (drain wire) |
|
Conductor construction | 19 x 0.13 mm ∅ (signal wire) 19 x 0.15 mm ∅ (power supply) |
|
Shield | grid tin-plated copper wires, 80 % covering |
|
Length | 2 m | |
Drag chain suitability | ||
Drag chain cycles | 5000000 | |
Motion velocity | max. 3 m/s | |
Traverse distance | 4.5 m | |
Acceleration | max. 3 m/s2 | |
Mass | 130 g | |
Flammability | ||
Contact carrier | HB | |
Housing | HB | |
Cable | FT1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|
3-D model, 5-pin M12 socket, angled / 3-D-Modell M12-Buchse, gewinkelt, 5-polig | ALL | STP | 1635 KB |
Declaration of Conformity | 認証番号 | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3281A | ALL | 286 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3283A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5878 | ALL | 219 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5880 | ALL | 219 KB |