注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
Valve connector, Form C, 2+PE, PVC cable |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | right angle | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | 250 V AC/DC | |
Test voltage | 2000 V | |
Operating current | max. 6 A | |
Volume resistance | < 10 mΩ | |
Ambient conditions | ||
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Valve connector Form C | |
Material | ||
Contacts | CuZn ; CuSn | |
Body | PUR | |
Cable | PVC | |
Core insolation | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 5.1 mm | |
Bending radius | > 10 x cable diameter, moving | |
Color | black | |
Cores | (2 + 1) x 0.5 mm2 | |
Conductor construction | 16 x 0.2 mm ∅ | |
Length | 2 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |