注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
Valve connector Form B (Ind), non pre-wired |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector industrial version | |
Construction type 1 | right angle | |
Indicators/operating means | ||
LED red | Operating display | |
Electrical specifications | ||
Operating voltage | 10 ... 50 V DC | |
Operating current | max. 10 A | |
Volume resistance | < 10 mΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Valve connector Form B screw terminals for max. 1.5 mm2 M16 cable gland |
|
Material | ||
Contacts | CuZn ; CuSn | |
Body | PA | |
Cable | ||
Sheath diameter | 6 ... 8 mm | |
General information | ||
Scope of delivery | Contains seal and screw |
System | Classcode |
---|---|
ECLASS 13.0 | 27440105 |
ECLASS 12.0 | 27440105 |
ECLASS 11.0 | 27440105 |
ECLASS 10.0.1 | 27440105 |
ECLASS 9.0 | 27440105 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 7.0 | EC003623 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |