注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
Valve connector Form B (Ind) |
General specifications | ||
---|---|---|
Number of pins | 2 | |
Connection 1 | Valve connector industrial version | |
Construction type 1 | right angle | |
Connection 2 | cable end | |
Indicators/operating means | ||
LED yellow | Functional display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | Body: -20 ... 85 °C (-4 ... 185 °F) cable, flexing: -5 ... 80 °C (23 ... 176 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65/IP67 | |
Connection | Valve connector Form B (Ind) | |
Material | ||
Contacts | CuSn | |
Contact surface | Sn | |
Body | black PUR | |
Cable | PVC | |
Core insolation | PVC | |
Cable | ||
Sheath diameter | ∅ 5.5 mm | |
Core diameter | 2 mm | |
Bending radius | > 5 x cable diameter, moving > 10 x cable diameter, fixed |
|
Color | grey | |
Cores | 2 x 0.5 mm2 , 20 AWG | |
Conductor construction | 28 x 0.15 mm ∅ | |
Length | 0.8 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |