Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Téléchargez ici la fiche technique complète en PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 220 ... 254 V 50/60 Hz | |
Operating current | 0.08 A | |
Terminal capacity | 2.5 mm2 Connection block suitable for through wiring | |
Control gear | high frequency electronic ballast complying with all European standards relating to safety, operation and EMC (Immunity) | |
Reactive power compensation | 0.98 | |
Fitting type | Bulkhead light fitting | |
Lamps | compact fluorescent lamp , not included with delivery | |
Number of lamps | 1 | |
Power | 13 W | |
Mechanical specifications | ||
Cover fixing | M8 stainless steel allen head screws | |
Degree of protection | IP67 according to EN 60529 | |
Cable entry | metric threaded | |
Number of cable entries | 2 x M20 fitted with Ex e sealing plug |
|
Material | ||
Cast parts | Light metal alloy | |
Lamp cover | Borosilicate glass | |
Reflector | 1.2 mm galvanised mild steel | |
Finish | cast parts: epoxy powder coated, RAL7032 reflector: epoxy powder coated, white |
|
Seal | nitrile O-ring | |
Mass | 2.9 kg | |
Mounting | 2 x stainless steel removable mounting brackets | |
Grounding | Internal connection | |
Ambient conditions | ||
Ambient temperature | horizontal: -20 ... 49 °C (-4 ... 120.2 °F) / T6 / T85°C vertical: -20 ... 54 °C (-4 ... 129.2 °F) / T5 / T100°C |
|
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 00 ATEX 1107X | |
Group, category, type of protection, temperature class | II 2 GD Ex de IIC T* Gb, Ex tb IIIC T** °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 10.0077X | |
GOST-R approval | GOST-R B01007 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110590 |
ECLASS 12.0 | 27110590 |
ECLASS 11.0 | 27110590 |
ECLASS 10.0.1 | 27110590 |
ECLASS 9.0 | 27110590 |
ECLASS 8.0 | 27110590 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Langue | Type de fichier | Taille |
---|---|---|---|
Installation & Maintenance Manual for Calstar Bulkhead Fitting | ENG | 103 KB |