Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

UHF Handheld IUT-HH43-FR2-02

IUT-HH43-FR2-02
  • Suitable for all IUC read/write tags according to EPC Gen2 (ISO/IEC 18000-63)
  • Robust design, suitable for indoor and outdoor use
  • Simple handling via large touch display
  • 3.5'' touch screen, color
  • Keypad for entry of alphanumeric characters
  • Wide variety of helpful functions already available in the standard software
  • Can be directly connected to the control panel or computer
  • Option to create application-specific software

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  IUT-HH43-FR2-02

Descripción del producto
UHF handheld, USA
General specifications
DescriptionHandheld with integrated UHF read/write head, 2-D imager, touch screen, WLAN, Bluetooth, Windows Embedded CE 6.0
Operating frequency902 MHz … 928 MHz: USA
Transmission licenses for other countries on request
Emitted power6 ... 2000 mW ERP adjustable
Nominal ratings
ProcessorARM11
Clock pulse frequency532 MHz
Memory256 MB DDR RAM
288 MB Flash (256 MB available for use)
Micro SD slot (SDHC compatible)
Indicators/operating means
Display3.5" QVGA touch screen
Resolution 240 x 320 pixels
KeyboardKeypad for entering alphanumerical characters
KeyProgrammable function keys
Electrical specifications
Battery typeLithium-ion battery: 7.4 V; 5200 mAh
Supplyvia charger or from inserted Li-ion battery
Interface
Interface typePhysical: 10/100 Ethernet and full-speed USB 2.0 via charger
Radio connection: WLAN IEEE 802.11 a/b/g/n, Bluetooth 2.0 + EDR
Directive conformity
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 301489-1:2011 V1.9.2, EN 301489-3:2013 V1.6.1, EN 300330-2:2015 V1.6.1, EN 60950-1:2006
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2006
Degree of protectionEN 60529
RFIDISO/IEC 18000-63:2015
Approvals and certificates
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
Radio approvalUSA: FCC SCC8052A
Ambient conditions
Ambient temperature-20 ... 45 °C (-4 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Charging temperature0 ... 45 °C (32 ... 113 °F)
Mechanical specifications
Degree of protectionIP54
Material
Housingplastic
Massapprox. 750 g
Dimensions250 mm x 105 mm x 175 mm
Height175 mm
Width105 mm
Length250 mm
NoteLi-ion battery included in scope of delivery
The charger is not included in the scope of delivery

Classifications

SystemClasscode
ECLASS 13.027280401
ECLASS 12.027280401
ECLASS 11.027280401
ECLASS 10.0.127280401
ECLASS 9.027280401
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002998
ETIM 8.0EC002998
ETIM 7.0EC002998
ETIM 6.0EC002998
ETIM 5.0EC002998
UNSPSC 12.143211710

Details: IUT-HH43-FR2-02

Product Documentation: IUT-HH43-FR2-02

Seleccionar idioma:
ManualsIdiomaTipo de archivoTamaño
Manual IUT-HH41-FR*, IUT-HH42-FR*, IUT-HH43-FR*ENGPDF4658 KB

Software: IUT-HH43-FR2-02

Seleccionar idioma:
Software ToolsLiberar InfoTipo de archivoTamaño
RFIDControl for UHF-Handheld IUT-HH4x-* / RFIDControl für UHF-Handheld IUT-HH4x-*RFIDControl für IUT-HH4x-*ZIP1749 KB
Visite el Hub RFID

Visite nuestro "Hub RFID: esta página web especial es una base de conocimientos sobre RFID. Obtenga respuestas a preguntas frecuentes y aprenda sobre las aplicaciones RFID más habituales...