ファクトリーオートメーション(FA)
プロセスオートメーション(PA)

3. Assessing Functional Safety

The FSM system of Pepperl+Fuchs is certified by exida according to IEC 61508:2010.
The FSM system of Pepperl+Fuchs is certified by exida according to IEC 61508:2010.
Standards for functional safety require the verification or validation of all activities and results according to the four-eyes principle. This affects the complete safety life cycle of protective equipment. Both the risk analysis (SIL requirement) and the process for implementing the risk-reducing measure must be assessed accordingly.

It must be explicitly emphasized at this point that the complete safety life cycle, including compulsory documentation, must be processed in the FSM system. The FSM system is used to

  • Avoid systematic faults
  • Ensure that all activities and results (documents, hardware, software) which affect risk reduction can be traced and audited

The FSM system is a central component of functional safety and is indispensable in fulfilling a SIL requirement.


Functional Safety Hub from Pepperl+Fuchs

数百の製品、SIL/PL評価、無料ツール、パンフレットを1か所にまとめた:「機能安全ハブサイト」は、機能安全を構築するための出発点です。