注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
Robust retroreflective sensor for glass detection, compact housing design, 4 m detection range, red light, 2 push-pull outputs, M9 plug |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3 m in TEACH mode 0 ... 4 m at switch position "N" |
|
Reflector distance | 0 ... 3 m in TEACH mode 0 ... 4 m at switch position "N" | |
Threshold detection range | 5 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Angle deviation | max. ± 1° | |
Diameter of the light spot | approx. 80 mm at detection range 3000 mm | |
Opening angle | 1.5 ° | |
Ambient light limit | 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 900 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | 2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode | |
Control elements | 5-step switch for setting the contrast detection levels. |
|
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials adjustable by Teach-In key or external wire |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | max. 35 mA | |
Input | ||
Function input | Ext. Teach-In input (ET) | |
Output | ||
Signal output | 2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 , functional insulation acc. to DIN EN 50178 | |
UL approval | cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin, M12 x 1 connector | |
Material | ||
Housing | Aluminum , Delta-Seal coated | |
Optical face | glass pane | |
Connector | metal | |
Mass | 50 g | |
Dimensions | ||
Height | 56.5 mm | |
Width | 31 mm | |
Depth | 13.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
CAD | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 840 KB |
Certificates | 認証番号 | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1846C | ALL | 309 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|