Fabrika Otomasyonu
Proses Otomasyonu

Satışta değil

Bu ürün değiştirilmiştir.Yedek ürüne gidin DA5-IU-C
Satışta değil
Satışta değil

Process indicator DA5-IU-C

DA5-IU-C
  • Bright, high contrast 5-digit LED indicator
  • Leading zero suppression
  • Adjustable decimal point
  • Maximum- and minimium-value display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  DA5-IU-C

Ürün Açıklaması
Digital display unit
General specifications
Pre-selectionnone
Data storage106 storage cycles or 10 years, EEPROM
Programmingkeypad-driven menu
Functional safety related parameters
MTTFd1900 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Type7-segment LED display, red
Number of digits5
Display valuedigit height 8 mm
Key interlock-
Display interval-19999 ... 99999
Decimal pointfreely adjustable
Resolution14 Bit
Scale factorvia linear characteristic curve
Resetmaximum value, manually
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumption1.5 VA
Input
Impedance1 MOhm
Voltagemax. 30 DC
Analog voltage input0 ... 10 V / 2 ... 10 V DC
Analog current input0 ... 20 mA / 4 ... 20 mA
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity≤ 80 % (noncondensing)
Mechanical specifications
Degree of protectionIP65 (front)
Connection7-pin screw terminal
max. core cross-section 0.34 ... 1.5 mm2
Massapprox. 50 g
Dimensions48 mm x 24 mm x 65 mm
Mountinglatch fastener/mounting frame

Classifications

SystemClasscode
ECLASS 13.027210301
ECLASS 12.027210301
ECLASS 11.027210301
ECLASS 10.0.127210301
ECLASS 9.027210301
ECLASS 8.027210301
ECLASS 5.127210301
ETIM 9.0EC002300
ETIM 8.0EC002300
ETIM 7.0EC002300
ETIM 6.0EC002300
ETIM 5.0EC000677
UNSPSC 12.143211906

Details: DA5-IU-C

Product Documentation: DA5-IU-C

Dil Seçeneği:
ManualsDilDosya TipiDosya Boyutu
Manual DA5-IU-C / Handbuch DA5-IU-CALLPDF984 KB

Approvals: DA5-IU-C

Dil Seçeneği:
Declaration of ConformitySertifika No.DilDosya TipiDosya Boyutu
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2894AALLPDF112 KB

İlişkili Ürünler: DA5-IU-C

Accessory of
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NO, Output type: 1 current output 4 ... 20 mA rising ramp  , UL approval: cULus Listed, General Purposefa
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NC, Output type: 1 current output 4 ... 20 mA rising ramp  , UL approval: cULus Listed, General Purposefa
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NO, Output type: 1 current output 0 ... 20 mA rising ramp  , UL approval: cULus Listed, General Purposefa
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NO, Output type: 1 voltage output: 0 ... 10 V rising ramp  , UL approval: cULus Listed, General Purposefa
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NC, Output type: 1 voltage output: 0 ... 10 V rising ramp  , UL approval: cULus Listed, General Purposefa
Single head system, Large sensing range, Adjustable Bracket, Programmable by means of Interface (see accessories) and SONPROG, Series: F260, Rated operating voltage: 24 V DC, Operating voltage: 15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%, Output type: 2 switch outputs PNP, NC, Output type: 1 current output 0 ... 20 mA rising ramp  , UL approval: cULus Listed, General Purposefa