选择您所在的国家/地区

转至全球网站

ICA-IIOT-KIT3K-IO IIoT 演示箱Industrial Communication

带 IP20 PROFINET 主设备的 IIoT 起动器套件

主要优势一览

  • 了解 IO-Link 的好处
  • 了解将 IO-Link 数据集成到您的 I4.0 策略中有多么简单
  • IO-Link 主设备基本连接快速入门指南
  • MQTT 和 OPC UA 连接的详细说明
  • PROFINET 接口

显示详情

IO-Link interface
MQTT interface
OPC UA interface
注意

在转换前以倍加福有限公司或倍加福股份公司名义发布的所有产品文档(如证书、符合性声明等)也适用于倍加福欧洲公司。

EN
  • EN
  • DE
  • FR

详情 ICA-IIOT-KIT3K-IO

功能
功能

Learn how to visualize and analyze sensor data with this IIoT Starter Kit and our simple-to-use IO-Link masters.

Each kit includes the following components to get you started:

  • An IO-Link master with 8 inputs/outputs

  • A high-frequency RFID R/W station with IO-Link

  • Three IO-Link sensors

  • All the necessary cabling, including an Ethernet bus cable

  • An Ethernet unmanaged switch with 5 RJ45 ports and port alarm

  • Two RFID transponders

  • A Pepperl+Fuchs PS1000 power supply (100 VAC to 240 VAC wide range input; output 24 VDC, 5 A, 120 W)

The kit includes a list of protocol details as well as instructions that walk the user through setup and IO-Link master configurations.

应用
应用应用 PD-F4B0078A
一般说明