选择您所在的国家/地区
Z865.F Zener Barrier
主要优势一览
- 2-channel
- DC version, negative polarity
- Working voltage 13 V at 10 µA
- Series resistance max. 121 Ω
- Fuse rating 63 mA
- DIN rail mountable
- Replaceable back-up fuse
显示详情






注意
在转换前以倍加福有限公司或倍加福股份公司名义发布的所有产品文档(如证书、符合性声明等)也适用于倍加福欧洲公司。
EN
- EN
- DE
- ES
- FR
- PL
Z865.F 技术数据
| Type | DC version, negative polarity |
| Nominal resistance | 100 Ω | |
| Series resistance | max. 121 Ω | |
| Fuse rating | 63 mA |
| Connection | terminals 1, 2, 3, 4 |
| Connection | terminals 5, 6, 7, 8 | |||||||
| Working voltage | ||||||||
| ||||||||
| Degree of protection | IEC 60529 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
| Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Relative humidity | max. 75 % , without condensation |
| Degree of protection | IP20 | |
| Connection | screw terminals | |
| Core cross section | max. 2 x 2.5 mm2 | |
| Mass | approx. 150 g | |
| Dimensions | 12.5 x 115 x 116 mm (0.5 x 4.5 x 4.6 inch) (W x H x D) | |
| Construction type | modular terminal housing , see system description | |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
| EU-type examination certificate | BAS 00 ATEX 7096 | |||||||||||||
| ||||||||||||||
| Supply | ||||||||||||||
| ||||||||||||||
| Series resistance | min. 98 Ω | |||||||||||||
| Certificate | TÜV 99 ATEX 1484 X | |||||||||||||
| ||||||||||||||
| Directive conformity | ||||||||||||||
| ||||||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
相关页面
您是否正在寻找更多信息?请随时通过相关页面了解详情。