选择您所在的国家/地区
停售
NVO5-SK3 Cable connector for one sensor
主要优势一览
- Cable connector for extension of sensor cables
- Approved for zone 0
- Waterproof, degree of protection IP67



注意
在转换前以倍加福有限公司或倍加福股份公司名义发布的所有产品文档(如证书、符合性声明等)也适用于倍加福欧洲公司。
EN
- EN
- DE
NVO5-SK3 技术数据
| Degree of protection | IEC 60529 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP67 | |||||||
| Connection | for cable diameter 5 ... 15 mm (0.2 ... 0.6 inch), PG16 cable gland, built-in terminal board for 3 leads | |||||||
| Material | Nylon 6.6 | |||||||
| Mass | approx. 60 g | |||||||
| Dimensions | ∅28 x 108 mm (∅1.1 x 4.25 inch) | |||||||
| ||||||||
| EU-type examination certificate | DEMKO 07 ATEX 142588 | ||||
| |||||
| Directive conformity | |||||
| |||||
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
相关页面
您是否正在寻找更多信息?请随时通过相关页面了解详情。