Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 240 V | |
Power consumption | 0.25 W | |
Terminal capacity | 2.5 mm2 | |
Function | photocell | |
Switching configuration | photocell - sealed silicone photo diode | |
Switching threshold | on 70 lux off 35 lux |
|
Switching load | 3 x 400 W max. | |
Mechanical specifications | ||
Height | 134 mm | |
Width | 134 mm | |
Depth | 133 mm | |
Cover fixing | M6 stainless steel socket cap head screws | |
Degree of protection | IP65 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 in face A 1 x M20 in face B all entries are fitted with Ex d sealing plugs |
|
Material | ||
Enclosure | cast iron | |
Glass | toughened glass | |
Finish | zinc rich epoxy powder primer plus epoxy powder top coat | |
Seal | silicone O-ring | |
Mass | approx. 5.1 kg | |
Grounding | internal & external brass grounding terminals on base | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 02 ATEX 1314 | |
Group, category, type of protection, temperature class | II 2 GD Ex d IIC T6 Gb, Ex tb IIIC T80 °C Db ( ta ... +50°C ) Ex d IIC T5 Gb, Ex tb IIIC T95°C Db ( ta ... +55°C ) |
|
International approvals | ||
IECEx approval | IECEx SIR 08.0065 | |
GOST-R approval | GOST-R B00997 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |
Safety and Security Documentation | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Installation & Maintenance Manual for Local Control Stations | ENG | 128 KB |