ファクトリーオートメーション(FA)
プロセスオートメーション(PA)

Commissioning Tools

A fieldbus battery can power a fieldbus segment for a full day
A fieldbus battery can power a fieldbus segment for a full day

Commissioning tools support and accelerate working steps on the work bench and in the field. Even where there is no electrical outlet in sight, a fieldbus battery supports commissioning and testing of fieldbus installations.

On the work bench, the FieldConnex® Starter Kit contains all necessary components to create a segment for monitoring or control with multiple components. A fieldbus power supply is also included.


The Installation Quality at Your Fingertips – The FDH-1

Fieldbus diagnostic handheld FDH-1
Fieldbus diagnostic handheld FDH-1

The fieldbus diagnostic handheld (FDH-1) is the only portable solution with embedded expert system. For novice and experienced users alike the FDH-1 offers functions to check and monitor the quality of the fieldbus physical layer. Our users can check:

  • the quality of an installation with just one push of a button,
  • existing cable for their usability with fieldbus,
  • messages from the expert system giving concise advice about quality and possible remedy of faults in the Installation.

USB Power supply turns a laptop into a complete test bed. Pin-compatible with National Instruments FF-Card.
USB Power supply turns a laptop into a complete test bed. Pin-compatible with National Instruments FF-Card.

The USB power supply for Foundation Fieldbus H1 powers up to two devices. In combination with cards with a bus master from National Instruments, a small control loop is powered by your laptop for testing purposes.