Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Mounting Block BCM-08

BCM-08
  • Block cushion mount
  • For 8 mm diameter sensors
  • Maximum overtravel 8.89 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  BCM-08

Produktbeskrivelse
Mounting Block
Mechanical specifications
MaterialHousing: anodized aluminum
Protective cap: plastic

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251511

Details: BCM-08