Fabrika Otomasyonu
Proses Otomasyonu

Tip Z Tahliye Sistemi

The Pepperl+Fuchs Bebco EPS Type Z purge and pressurization systems provide easy selection, installation, and operation for enclosures located in Division 2 / Zone 2 hazardous areas.  The Type Z solutions consist of a control unit, vent, and solenoid valves. The combination of automation and configurable functions support even the most difficult applications.

  • Automatic systems for alarm, purging, and power to the enclosure
  • Enclosure sizes to 450 cu. ft. 
  • Conforms to NFPA 496 and ISA 12.4 standards 
  • ATEX, IECEx, and UL certified systems
  • Built-in programming (programmable temperature control / leakage compensation)


This purge and pressurization system takes hazardous area protection to a new level of innovation and confidence. Designed for Class I or II/Div. 2 and Zone 2/22 locations, it provides unique features in an extremely small housing …

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

Ex p Purge Units

Discover the all-new 5500 Series. These compact purging units enable fully automatic protection.