Fabrika Otomasyonu
Proses Otomasyonu

The K-System HART Multiplexer works as a master/slave system. Up to 15 additional slaves can be connected to the master, each of which can support another 16 channels. When fully equipped, one K-System HART Multiplexer can drive up to 256 HART field devices. This allows up to 7936 field devices to be addressed through one RS485 interface with 31 K-System HART Multiplexers.


Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

Pepperl+Fuchs Fonksiyonel Güvenlik Merkezi

SIL/PL değerlendirmesi içeren yüzlerce ürün, ücretsiz araçlar ve broşürler tek bir yerde: Güvenlik işlevleri uygulamanız gerektiğinde başlangıç noktanız, "Fonksiyonel Güvenlik Merkezi"dir.