Fabrika Otomasyonu
Proses Otomasyonu

1-D/2-D Code Handheld Reader

IDM 1-D and 2-D code handheld readers capture vital batch processes, recipe handling, and procedure/operator validation, as well as traceability of raw material in batch and lot tracking in hazardous locations. The readers are available in a wired version or a wireless system.

All handheld readers are optimized for use with VisuNet operator workstations. They can also be used with a power supply or supply cable in stand-alone applications. The 1-D/2-D code handheld readers are certified for use in hazardous locations according to ATEX and IECEx Zone 1/21 or Zone 2/22.

The 1-D/2-D code handheld readers offer a variety of benefits:

  • Rugged, industrial handheld devices
    • IP65 protection
    • Wide operating temperatures (-20 °C to +50 °C)
    • Fall-tested to withstand 2 m drops on concrete
  • Wide variety of codes
    • 1-D barcodes and PDF417 as an option
    • 2-D codes, such as Data Matrix
  • Flexible connectivity
    • Bluetooth® communication distance up to 30 m
    • RS232 / RS422 interface for long communication distances
  • 24/7 ready
    • Wireless Bluetooth scanners can be charged in hazardous location
    • Battery exchangeable by customer