Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Tam veri sayfasını PDF olarak indirin:
Ürün Açıklaması |
---|
Splitter box AS-Interface to 1x M12 round connector |
Electrical specifications | ||
---|---|---|
Rated operating current | 4 A at 40 °C | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | AS-Interface-flat cable, M12 round connector |
|
Material | ||
Housing | PA | |
Plastic parts | PA |
System | Classcode |
---|---|
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |