Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ürün Açıklaması |
---|
Female cordset single-ended M16 straight 6-pin, PVC cable 5-core, shielded |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M16 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 6 | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | 250 V | |
Operating current | 5 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -30 ... 95 °C (-22 ... 203 °F) | |
Cable, fixed | -25 ... 80 °C (-13 ... 176 °F) | |
Cable, flexing | -5 ... 80 °C (23 ... 176 °F) | |
Pollution degree | 1 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.8 Nm | |
Tool installation | cross-hatched knurling | |
Mating cycles | min. 500 | |
Shielding | shield connected to connector | |
Degree of protection | IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 5.6 mm | |
Bending radius | ≥ 35 mm | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 5 | |
Core cross section | 0.38 mm2 | |
Cores color | Core 1: green Core 2: white Core 3: yellow Core 4: red Core 5: black |
|
Shield | tinned copper braiding, 80 % coverage | |
Length | 10 m | |
Cable code | Li Y 5 x 0,38 | |
Mass | 670 g | |
Material | ||
Plug connector | ||
Body | CuZn, nickel-plated | |
Contact surface | Ag | |
Cable | ||
Sheathing | PVC | |
Core insulation | PVC |
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
Datasheet | Dosya Tipi | Dosya Boyutu |
---|---|---|
Datasheet 42306A-10M-05P-RVI50/78 | 858 KB | |
Fiche de données 42306A-10M-05P-RVI50/78 | 862 KB | |
Datenblatt 42306A-10M-05P-RVI50/78 | 860 KB | |
Hoja de datos 42306A-10M-05P-RVI50/78 | 865 KB |