Fabrika Otomasyonu
Proses Otomasyonu

The Bebco EPS 6500 Series Ex px purge and pressurization system provides reliable protection for operating general-purpose electrical equipment in Zone 1/21 explosion hazardous locations. Utilizing the flexible Ex p protection method, the 6500 Series is a fully automatic system. It will purge a common enclosure of hazardous gas or dust and maintain a positive pressure, reducing the classification within the protected enclosure from Zone 1/21 to a non-hazardous area.

  • Suitable for reducing Zone 1/21 hazardous location to a non-hazardous area
  • ATEX/IECEx certification for gas and dust
  • Operates on enclosure sizes up to 12.7 cubic meters (450 cubic ft.)
  • Automatic monitoring and control of enclosure pressure and temperature
  • Remote communication via HART/RS485 and Bluetooth (dedicated smart device app available)
  • Dilution and continuous flow functionality

Note: Vents are required for all 6500 series purging systems. 


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

Purge Control App

Pepperl+Fuchs’ new 6500 purge controller app delivers real-time monitoring and configuration for the 6500 series purge and pressurization system. Download the app for iOS or Android devices now …