选择您所在的国家/地区

转至全球网站

New Surge Protection Modules: Improved Safety for Signal, Fieldbus, and Ethernet Lines in the Process Industry

surge protection portfolio overview

In the process industry, hardly any risk is underestimated as often as that of overvoltage. In facilities such as refineries or large-scale water management plants, transient overvoltages can damage apparatus, disrupt control and automation systems, or take entire sections of the plant offline. The consequences range from costly production downtime and property damage to risks to plant and personal safety.

Yet lightning strikes are usually not the cause. In up to 80% of cases, surges are caused by operational events such as switching operations, electrostatic discharges, as well as ground faults and short circuits. Pepperl+Fuchs is addressing this need with a series of new surge protection modules: These devices reduce installation effort in demanding process plants, reliably protect signal, fieldbus, and Ethernet lines, and thus help maximize plant availability and minimize the risk of failure in demanding industrial and hazardous environments.

F-LB Series modules for signal line protection

Surge Protection for Field DevicesNew Modules for Signal Line Protection

Measurement and control signals are the foundation of every process plant. To ensure reliable operation, they must be effectively protected against overvoltage—both at the field level and at the I/O level of control systems. The new surge protection devices expand the portfolio with solutions for Ethernet and signal lines, field devices, as well as power supply and data interfaces in hazardous areas. They address specific requirements such as high signal currents, intrinsically safe measurement loops and bus systems, as well as energy-coordinated and fault-safe protection concepts.

The portfolio includes DIN-rail modules, screw-terminated modules for field devices, and plug-in modules for the K-System—designed to meet a wide range of installation requirements in hazardous areas classified as Zones 1/21 and 2/22, as well as Class I, Div. 1 and Class II, Div. 2.

F*-LB-Ex-1147 surge protection module

With the F*-LB-Ex-11*7 module, Pepperl+Fuchs offers pressure-resistant surge protection devices (SPDs) designed to be screwed directly onto field devices in hazardous areas. The devices protect two 24-V lines—either the field device’s power supply and a 24-V signal circuit, or two 24-V signal circuits. The F*-LB-Ex-1147 model combines Ex(i) and Ex(d) protection in a single device.

This means that a single device is sufficient for typical field devices such as 4…20-mA measuring signal converters, 2-wire process field devices, positioners, or intelligent valve controls.

F*-LB-Ex-1197 surge protection module

For field devices with a 120/230-V power supply and a 24-V data interface, the screw-in modules with a fault safety Y-circuit provide additional safety during installation: This ensures correct wiring of the high-voltage side, which reduces the risk of installation errors during commissioning. The solution is suitable for 230-V-powered field devices and systems in hazardous areas that also use 4–20-mA measurement, control, or feedback signals and where both the power supply and signal paths must be protected simultaneously.

Typical applications include measurement and analysis devices, actuating drives, and control valves, as well as pump and compressor skids in Zones 1 and 2.

FS-LB-Ex-1142.PT surge protection module

As an energetically coordinated, two-stage surge arrester, the FS-LB-Ex-1142.PT module is designed for intrinsically safe control loops and bus systems. The low-capacitance protection circuit meets FISCO requirements and is therefore suitable for use in intrinsically safe fieldbus segments without compromising their safety-related parameters.

The solution can be used with PROFIBUS PA, FOUNDATION™ Fieldbus, and HART, ensuring that the intrinsically safe parameters of the respective fieldbus segment are reliably maintained.

surge protection modules for fieldbus

Surge Protection for Fieldbus SystemsNew Modules for Data and Ethernet Cables

Along with the growing volume of data in industrial networks, the need for security is also increasing. Pepperl+Fuchs is expanding its product portfolio to include compact surge protection barriers for Ethernet cables. These not only reduce the space required in the control cabinet but also minimize the overall planning and installation effort.

M-LB-4710 surge protection module

The combination arresters combine protection against direct lightning strikes (Type 1) and indirectly coupled surges (Type 2) in a single device. Ethernet is routed via RJ45 connectors, so separate protection stages are not needed. With transmission class EA per ISO/IEC 11801, frequencies up to 500 MHz, and full 10 Gbit/s Ethernet compatibility, the modules are future-proof. An integrated status indicator and optional remote monitoring simplify condition monitoring. PoE++ and 4PPoE support also protects powered devices such as IP cameras, access points, and smart sensors.

Certified to ATEX, IECEx, CCC, and UL, the series is also suitable for hazardous environments.

M-LB-4730 surge protection module

The M-LB-4730 module is a particularly cost-effective solution for retrofitting existing networks. As a cost-optimized, universal device, it can be integrated into existing infrastructures without the need for new cabling—a decisive advantage for retrofit projects with limited budgets or tight schedules.

The module supports transmission class E up to 250 MHz, as well as Gigabit Ethernet and the power supply standards PoE+, PoE++, and 4PPoE. Certifications according to ATEX, IECEx, CCC, and UL also enable straightforward use in international projects.

M-LB-4242.HC surge protection module

The new M-LB-4242.HC protects a twin-conductor, ground-potential-free signal circuit with a high rated current of 5 A at 24 V. The surge protection module, which is only 6 mm wide, consists of a base module and a protection module that can be replaced without tools. It features a status indicator, a loop disconnect function, and uninterrupted operation thanks to auto-reset. The maximum discharge current is 20 kA (8/20 µs).

This makes the module suitable for use in information technology systems and measurement and control circuits, as well as for applications up to SIL 3 in accordance with IEC/EN 61508.

Benefits of the New Surge Protection Modules

  • Comprehensive protection with a single portfolio: End-to-end surge protection for power, signal, and data lines, including applications in hazardous areas
  • Protection for every critical connection: Reliable protection from the control cabinet to the field device
  • Suitable for a wide range of industries: Flexible solutions for power supply, infrastructure, manufacturing, and process automation
  • Industrial protection from a single source: One partner for comprehensive surge protection architectures worldwide