Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

SIL Rated Intrinsic Safety Isolated Barriers Used on E.ON Gas Storage Project in Cheshire, United Kingdom [Reference]

Project details

Natural Gas Storage Project Uses Intrinsic Safety Barriers
Natural Gas Storage Project Uses Intrinsic Safety Barriers

Customer | E.ON

Project | Holford Gas Storage project

Location | Holford, Cheshire, UK

Completion | 2011


Project report

An E.ON natural gas storage facility in Cheshire, UK is designed to hold over 160 million cubic metres of gas. The project will use Pepperl+Fuchs' SIL rated intrinsic safety isolated barriers to interface between the Safety Instrumented System and a large number of field devices installed on the Holford Gas Storage project.

The facility will store natural gas in eight salt caverns deep underground and export the contents into the UK transmission system as required. Plant safety is critical, and the Pepperl+Fuchs H-System Termination Board mount isolated barriers provide:

  • IEC61508 SIL 2/3 rating
  • Low power dissipation
  • Compact 12.5 mm width which can reduce cabinet space requirements by as much as 33%