Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Multifunction Terminal MFT-BASE.4P

MFT-BASE.4P

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

De complete datasheet als PDF downloaden:


Technische gegevens  MFT-BASE.4P

Productbeschrijving
Multifunction terminal socket, 4-pin
Ambient conditions
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)

Classifications

SystemClasscode
ECLASS 13.027210192
ECLASS 12.027210192
ECLASS 11.027210192
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: MFT-BASE.4P

Product Documentation: MFT-BASE.4P

Taalkeuze:
Safety and Security DocumentationTaalBestandstypeBestandsgrootte
HandleidingHOLPDF165 KB
Functional Safety ManualENGPDF1993 KB
Manuals
ManualENGPDF2766 KB

Design / Simulation: MFT-BASE.4P

Taalkeuze:
CADTaalBestandstypeBestandsgrootte
CAD 3-D / CAD 3-DALLSTP2318 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ16 KB
EPLAN macros MFT / EPLAN-Makros MFTALLZIP11723 KB

Approvals: MFT-BASE.4P

Taalkeuze:
CertificatesCertificaatnummerTaalBestandstypeBestandsgrootte
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB

Aanverwante producten: MFT-BASE.4P

Accessory of
Suitable for fusing solenoids, alarm indicators, sounders etc, and diode decoupling of power supplies, Simple OR gate for zone 1 mounting, visible separation for field devices, relay switches , Bus termination, Current limiting, DIN rail mounting, Maintenance without hot work permit, Wires can be disconnected during operation once the module has been removed
(parts under voltage remain covered)pa
Suitable for fusing solenoids, alarm indicators, sounders etc, and diode decoupling of power supplies, Simple OR gate for zone 1 mounting, visible separation for field devices, relay switches , Bus termination, Current limiting, DIN rail mounting, Maintenance without hot work permit, Wires can be disconnected during operation once the module has been removed
(parts under voltage remain covered)pa
FieldConnex® FieldBarrier®, 8 ... 12 outputs Ex ia IIC, FISCO and Entity, Advanced fault isolation and diagnostics at the spur, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa